NLC-OP1-LCD-032-4X20 - Operator terminal
2701137

User interface for Nanoline controllers. Mounts directly on the base unit. Can be mounted remotely using the mounting kit.

Detalii despre produs









Produse compatibile



Avantajele dumneavoastră

Numeric (0 - 9), direction (up, down, left, right), and Enter keys can be used to input custom messages
Displays messages prompting user input
Can be integrated in the basic unit or installed remotely on a panel (1 m distance)
Variable font sizes for improved legibility of custom messages (4 x 20 or 2 x 10 or a combination of the two)
The hot-swappable design enables use as a service tool and for security
Provides access to view all I/O points, registers, flags, timers, counters, program flags, and system flags