NBC-M8MSD/10,0-93R/M12MSD
-
Network cable
1439717
Network cable, PROFINET CAT5 (100 Mbps), EtherCAT® CAT5 (100 Mbps), 4-position, PUR halogen-free, green RAL 6018, shielded, Plug straight M8, coding: D / IP67, on Plug straight M12, coding: D / IP67, cable length: 10 m
Detalii despre produs
Product type | Data cable preassembled |
Application | Standard |
Sensor type | PROFINET |
Number of positions | 4 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | D |
Bus system | PROFINET |
Signal type/category | PROFINET CAT5 (IEC 11801), 100 Mbps |
EtherCAT® CAT5 (IEC 11801), 100 Mbps |
Status display | no |
Status display present | no |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 1 A |
Transmission medium | Copper |
Transmission speed | 100 Mbps |
Connection 1 | |
Type | Plug straight M8 / IP67 |
Number of positions | 4 |
Coding type | D (Data) |
Shielded | yes |
Handle color | black |
Material | CuSn (Contact) |
Ni/Au (Contact surface) | |
PA 6.6 (Contact carrier) | |
TPU, hardly inflammable, self-extinguishing (Grip body) | |
Brass, nickel-plated (Screw connection) | |
Insertion/withdrawal cycles | ≥ 100 |
Insulation resistance | ≥ 100 MΩ |
Tightening torque | 0.2 Nm |
Degree of protection | IP67 |
Ambient temperature (operation) | -25 °C ... 90 °C |
Connection 2 | |
Type | Plug straight M12 / IP67 |
Number of positions | 4 |
Coding type | D (Data) |
Handle color | black |
Material | CuSn (Contact) |
Ni/Au (Contact surface) | |
PA (Contact carrier) | |
TPU, hardly inflammable, self-extinguishing (Grip body) | |
Brass, nickel-plated (Screw connection) | |
Insertion/withdrawal cycles | ≥ 100 |
Insulation resistance | ≥ 100 MΩ |
Tightening torque | 0.4 Nm |
Degree of protection | IP67 |
Ambient temperature (operation) | -25 °C ... 90 °C |
Cable length | 10 m |
PROFINET robot CAT5 [93R] | |
Desen dimensional |
|
Cable weight | 55 kg/km |
UL AWM Style | 20233 (80°C/300 V) |
Number of positions | 4 |
Shielded | yes |
Cable type | PROFINET robot CAT5 [93R] |
Conductor structure | 1x4xAWG22/19, S/TQ |
Signal runtime | 4.8 ns/m |
Conductor structure signal line | 19x 0.15 mm |
AWG signal line | 22 |
Conductor cross section | 4x 0.34 mm² |
Wire diameter incl. insulation | 1.5 mm |
External cable diameter | 6.50 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | green RAL 6018 |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | Foamed PE |
Single wire, color | white, yellow, blue, orange |
Thickness, outer sheath | approx. 1.00 mm |
Overall twist | Star quad |
Optical shield covering | 85 % |
Insulation resistance | ≥ 500 MΩ*km |
Loop resistance | ≤ 120.00 Ω/km |
Wave impedance | 100 Ω ±5 Ω (at 100 MHz) |
Nominal voltage, cable | 300 V |
Test voltage Core/Core | 2000 V (50 Hz, 1 min.) |
Test voltage Core/Shield | 2000.00 V (50 Hz, 1 min.) |
Minimum bending radius, fixed installation | 5 x D |
Smallest bending radius, fixed installation | 33 mm |
Dynamic load capacity (torsion) | Torsion: ±180 °/m, Torsion cycles: 1000000 |
Shield attenuation | 2.9 dB (with 1 MHz) |
5 dB (at 4 МHz) | |
8.1 dB (at 10 MHz) | |
10.4 dB (at 16 MHz) | |
11.9 dB (at 20 МHz) | |
15.5 dB (at 31.25 МHz) | |
26.5 dB (at 62.5 МHz) | |
41 dB (at 100 MHz) | |
Halogen-free | according to IEC 60754-1 |
Flame resistance | according to IEC 60332-1-2 |
Resistance to oil | in accordance with DIN EN 60811-2-1 |
Other resistance | UV resistant (according to UL 1581, Section 1200) |
Ambient temperature (operation) | -40 °C ... 80 °C |
-40 °C ... 80 °C | |
Ambient temperature (installation) | -20 °C ... 60 °C |
Ambient conditions | |
Degree of protection | IP65 (M12 connector) |
IP67 (M12 connector) | |
IP67/IP20 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C (M12 connector) |
M12 | |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Număr articol | 1439717 |
Unitate de ambalare | 1 Bucată |
Cantitate minimă pentru comandă | 50 Bucată |
Indicație | Produs la comandă (nereturnabil) |
Cod produs | AF1CJN |
GTIN | 4063151818784 |
Greutate pe bucată (inclusiv ambalajul) | 602,5 g |
Greutate pe bucată (fără ambalaj) | 588,47 g |
Cod tarifar vamal | 85444290 |
Țara de origine | PL |
ECLASS
ECLASS-13.0 | 27060307 |
ETIM
ETIM 9.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Îndeplineşte cerinţele conform directivei RoHS | Da (Nicio reglementare privind excepţiile) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
Nu există substanțe periculoase peste valorile limită
|
EU REACH SVHC | |
Trimitere la substanţa candidată REACH (nr. CAS) | Nicio substanţă cu un procentaj masic mai mare de 0,1 % |