TMC 82D 60A - Miniature Circuit Breaker
2907672

Thermal-magnetic Miniature Circuit Breaker, 2-position, use: Branch Circuit Protection (UL 489), for protection against overload with a breaking capacity of 10 kA, tripping characteristic: D, mounting type: NS 35/..., rated current: 60 A

Detalii despre produs









Produse compatibile



Avantajele dumneavoastră

Can be used worldwide due to international approvals
Suitable for various grid types, as it is available in 1-, 2-, 3-pos. versions
Ideally coordinated protection due to various tripping characteristics and a wide selection of nominal currents
Reduced inventory because of suitability for AC and DC applications
Optional accessories enable remote control and monitoring