STP 3,5-3 - Marker carriers
0830132

Marker carriers, snaps into the PT 1,5/S-3L Push-in three-level terminal block, can be marked with UCT-TM 3,5, UCT-TMF 3,5, ZB 3,5, or ZBF 3,5, gray (RAL 7042), unmarked, mounting type: plug in, text field height: 10.5 mm, text field width: 3.5 mm

Detalii despre produs








Avantajele dumneavoastră

The labeling areas of wired multi-level terminal blocks are increased by using marker carriers
Depending on version, the marker carriers are inserted in the holders on the upper terminal block level