PATG 1/12
-
Conductor marker carrier
0827077
Conductor marker carrier, unmarked, cable diameter range: 1.5 ... 2.5 mm, mounting type: slide-on, text field height: 4 mm, text field width: 12 mm
Detalii despre produs
Produse compatibile
Avantajele dumneavoastră
The corresponding UC‑WMT ..., US‑WMT ..., and EMT ... insert labels are used for marking
These conductor marking systems consist of marker carriers and insert labels
The PATG ... collar is a captive marker carrier
Can be used to mark conductors with a diameter of 0.6 mm ... 50 mm