EV-T2M3SL-E-LOCK12V - Locking
1208745

CHARX connect basic, Type 2, GB/T, Locking, Accessories, locking actuator: 12 V, 3-pos., without single-core wires, with holder, for locking CHARX connect basic infrastructure charging sockets when plug is inserted, IEC 61851-1

Pentru operarea acestui produs, sunt necesare și alte produse. Accesorii necesare

Detalii despre produs








Produse compatibile



Avantajele dumneavoastră

Integrated interlock during charging
Manual emergency release of the locking actuator
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Uniform, space-saving installation space