UC-PMP (90X38) CUS
-
Insert label
0831037
Insert label, Card, white (RAL 9010), labeled according to customer specifications, mounting type: snapped into marker carrier, Number of individual labels: 1, text field height: 38 mm, text field width: 90 mm
Detalii despre produs
Produse compatibile
Avantajele dumneavoastră
The UC-PMP ... plant identification family includes markers that can be mounted in existing CARRIER..-PMP... marker carriers
The wide temperature range means that the labels can be used in control cabinets as well as the field
The sheets provide space for including function texts
The format automatically ensures printing with a high degree of positioning accuracy
Marking service: Phoenix Contact can custom-mark all UniCard markers according to your specifications