EMT (31X12,5)R YE CUS - Insert label
0802765

Insert label, for marking Siemens ET 200SP controllers, can be ordered: by line, yellow, labeled according to customer specifications, mounting type: insert, text field height: 12.5 mm, text field width: 31 mm

Detalii despre produs








Produse compatibile


Avantajele dumneavoastră

EMT (31x12,5)R YE is a yellow insert label for marking Siemens ET 200SP controllers
Thanks to their special shape, the EMT (31x12,5)R insert labels remain securely inside the collar of the Siemens controller once inserted
Quick and inexpensive marking with THERMOMARK ... roll printers from Phoenix Contact
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences
Marking service: Phoenix Contact can custom-mark all EMT ... markers according to your requirements