RL PN 24-2 DI 16 2TX
-
Distributed I/O device
2773665
Digital input device for PROFINET, 100Base-TX, fast startup, supported protocols: SNMPv2, TFTP, LLDP and
PDev for topology detection, 16 inputs (24 V DC), VARIOSUB push/pull connection method, rugged metal housing, degree of protection IP67
Descărcare gratuită disponibilă.
Descărcări
Detalii despre produs
Produse compatibile
Avantajele dumneavoastră
Rugged metal housing
Comprehensive diagnostic functions
Push/pull connector for supply voltage
M12 connector for I/O devices
Push/pull connector for PROFINET, either with fiber optic or twisted pair