IBS IL 24 BK-T/U-PAC - Bus coupler
2861580

Is being prepared to meet the requirements of the CRA

Inline, Bus coupler, INTERBUS, Inline shield connector, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Descărcare gratuită disponibilă. Descărcări

Detalii despre produs









Produse compatibile

Avantajele dumneavoastră

Remote bus connections using copper technology
An Inline station can be supplied with all of the required 24 V voltages for low-level signals
Automatic configuration of the outgoing interface as a remote bus or local bus interface
Up to 15 connected terminals with remote bus branch supported
Electrical isolation of the remote bus segments