The terminal is designed for use within an Inline station. This terminal can be used to create a protected partial circuit (segment circuit) within a main circuit. The internal fuse protects the segment circuit. The terminal is not used for voltage supply. It therefore does not have any elements for protection against polarity reversal and surge voltage.
IB IL 24 SEG/F-PAC
-
Segmentation module
2861373
Inline segment terminal, complete with accessories (connector and labeling field), 24 V DC, with fuse
Descărcare gratuită disponibilă.
Descărcări
Detalii despre produs
BSH
ID de înregistrare: 658aRINA
ID de înregistrare: ELE121121XGABS
ID de înregistrare: 22-2226444-PDAcULus Recognized
ID de înregistrare: E140324cULus Listed
ID de înregistrare: E199827Produse compatibile
Avantajele dumneavoastră
Automatic creation of a segment circuit in the main circuit
Segment circuit protected by an internal fuse