The terminal is designed for use within an Inline station. This terminal can be used to create a partial circuit (segment circuit) within a main circuit. The terminal is not used for voltage supply. It therefore does not have any elements for protection against polarity reversal and surge voltage. The terminal has an LED for bus diagnostics and occupies two input data bits, which are used to indicate the presence of the supply voltage and the state of the fuse.
IB IL 24 SEG/F-D-PAC
-
Segmentation module
2861904
Inline segment terminal block, complete with accessories (connector and labeling field), 24 V DC, with fuse and diagnostics
Descărcare gratuită disponibilă.
Descărcări
Detalii despre produs
cULus Listed
ID de înregistrare: E199827Produse compatibile
Avantajele dumneavoastră
Automatic creation of a segment circuit in the main circuit
Segment circuit protected by an internal fuse
Diagnostic and status indicators