FLX ASI DIO 2/2 M12-2A - Distributed I/O device
2773432

AS-i digital input/output module, AB slave, 2 digital inputs, 24 V DC, 2, 3 and 4-conductor connection method, 2 digital outputs, 24 V DC, IP67 protection

Detalii despre produs








Produse compatibile



Avantajele dumneavoastră

M12 connection technology with SPEEDCON fast locking system for the inputs and outputs
Optimized for direct mounting and DIN rail mounting
Tool-free connection to AS-Interface using penetration technique