AXL E IOL AO1 U M12 S - Analog module
2700350

Is being prepared to meet the requirements of the CRA

Axioline E IO-Link/analog converter for connecting an analog actuator, 0 V ... 10 V, M12 connectors, straight version

Descărcare gratuită disponibilă. Descărcări

Detalii despre produs









Produse compatibile



Avantajele dumneavoastră

Connection to an IO-Link master with M12 connector (A-coded, 4-pos.)
1 IO-Link interface
IO-Link A port
IO-Link specification V1.1.1
Straight version
1 analog output
Connection of the actuator in 3-conductor technology via M12 connector (A-coded, 5-pos.)
Voltage range: 0 V ... 10 V
Functional ground connection for local connection to functional ground
Supply of the module electronics and the actuator via the IO-Link interface of the IO-Link master
Local status indicator
IP65/IP67 degree of protection