The terminal is designed for use within an Inline station. This terminal can be used to create a partial circuit (segment circuit) within a main circuit. The terminal is not used for voltage supply. It therefore does not have any elements for protection against polarity reversal and surge voltage. This terminal has an LED for bus diagnostics. It occupies two input data bits, which indicate the status of the electronic fuse.
IB IL 24 SEG-ELF-2MBD
-
Inline terminal
2861182
Inline segment terminal block, without accessories, 24 V DC, transmission speed 2 Mbaud, electronic fusing
Detalii despre produs
Produse compatibile
Avantajele dumneavoastră
Automatic creation of a segment circuit in the main circuit
Diagnostic and status indicators
Protection of the segment circuit using an electronic fuse with short-circuit current limitation