IB IL RS 485/422 - Inline function terminal
2836793

Inline RS-485/422 function terminal block, without accessories, 1 serial input and output channel

Descărcare gratuită disponibilă. Descărcări

Detalii despre produs







Produse compatibile



Avantajele dumneavoastră

Diagnostic and status indicators
4 kbyte receive buffer and 1 kbyte transmit buffer
Number of data bits, stop bits and parity can be set
Transmission speed can be set up to 38400 bps
1 serial input and output channel as RS-485 or RS-422 version
Various protocols supported