The terminal is designed for use within an Inline station. The terminal enables the 230 V AC supply voltage to be fed into a 230 V AC area of the Inline station. An end terminal, which must be used to terminate the 230 V AC area, is supplied as standard with the feed-in terminal.
IB IL 230 PWR IN
-
Inline function terminal
2740339
Inline power terminal block, without accessories, without fuse, 230 V AC
Detalii despre produs
Produse compatibile
Avantajele dumneavoastră
Diagnostic and status indicators
Supplying the L phase (230 V AC)