HC-COM-BAWS-EL-AL
-
Housing
1078593
Panel mounting base COM, with single locking latch, material: Die-cast aluminum, salt water resistant, height: 37.5 mm, cable gland: none, Standard
Detalii despre produs
Produse compatibile
Avantajele dumneavoastră
Întrebări frecvente
Why do these HEAVYCON connector housings not have a powder coating?
The uncoated aluminum housings from the HEAVYCON portfolio are suitable for both standard and EMC applications. Thanks to their conductive seals and surfaces, they are “EMC ready” and offer excellent shielding properties in combination with an EMC ca... Vezi mai mult
The uncoated aluminum housings from the HEAVYCON portfolio are suitable for both standard and EMC applications. Thanks to their conductive seals and surfaces, they are “EMC ready” and offer excellent shielding properties in combination with an EMC cable gland. This makes them particularly suitable for electromagnetically demanding environments.
Vezi mai puțin