SACC-BP-M-M12/M15-6-SMD SCOX
-
Housing screw connection
1239054
Housing screw connection, Pin, M12-SPEEDCON, Rear mounting, M15 x 1, SMD, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Detalii despre produs
Avantajele dumneavoastră
Reduced mounting costs thanks to two-piece device connector
Easy device integration, thanks to mechanical port screw connections with threaded fastening
Efficient PCB assembly: two-piece connectors for SMT soldering
SPEEDCON fast locking system reduces cabling times