P1 GRAVER SET - Engraving chisel set
5145533

Engraving stylus set, graver with a point angle of 15°, point diameter: 0.2 mm, 0.3 mm, 0.4 mm, 0.5 mm, 0.7 mm, 1.0 mm

Detalii despre produs








Produse compatibile