SACC-CIP-M12FS-5P SMD TX - Contact carrier
1308045

Contact carrier, 5-position, Socket, straight, M12, A-coding, SMD reflow, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Detalii despre produs









Produse compatibile



Avantajele dumneavoastră

Reduced mounting costs thanks to two-piece device connector
Packaging available for automated pick and place assembly
All common pin assignments and codings available
Easy device integration thanks to mechanical port screw connections with threaded attachment, press-in contour or direct integration in the front plate
Additional gasket for the device when not plugged in