SACC-CI-M12MS-17CON-SH TOR 32X
-
Contact carrier
1239837
Contact carrier, 17-position, Pin, straight, M12, A-coding, THR solder connection, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Detalii despre produs
Produse compatibile
Avantajele dumneavoastră
Reduced mounting costs thanks to two-piece device connector
Packaging available for automated pick and place assembly
All common pin assignments and codings available
Easy device integration thanks to mechanical port screw connections with threaded attachment, press-in contour or direct integration in the front plate