SACC-CI-M12FSL-4FE-L180 THR SH GR RX - Contact carrier
1239532

Contact carrier, Power, 5-position, Socket, straight, L-coding, THR solder connection, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Detalii despre produs







Produse compatibile



Avantajele dumneavoastră

For compact devices: transmit high power in a confined space
Reduced mounting costs thanks to two-piece device connector
Packaging available for automated pick and place assembly
All common pin assignments and codings available
Easy device integration, thanks to mechanical port screw connections with threaded fastening
Additional gasket for the device when not plugged in