AI 0,34-8 TQ-B - Ferrule
3240249

Ferrules, taped, 0.34 mm2, sleeve length: 8 mm, color: turquoise (CF 3000-TOOLKIT 0,25 is required)

Pentru operarea acestui produs, sunt necesare și alte produse. Accesorii necesare

Detalii despre produs









Produse compatibile




Avantajele dumneavoastră

The taped ferrules were developed specifically for the CF 3000-2,5 automatic crimping device
Available in the main color ranges up to 2.5 mm²
Can be used to wire all terminal blocks, especially those of the CLIPLINE complete system