NLC-IO-4AI
-
I/O extension module
2701098
I/O extension module for use with Nanoline base unit. Equipped with 4 analog input channels. A maximum of three I/O extension modules can be attached to a base unit.
Detalii despre produs
Produse compatibile
Avantajele dumneavoastră
Automatically recognized by the firmware
I/O modules are electrically isolated
Can be powered from a secondary power supply
A system may have up to 8 analog inputs and 8 analog outputs
Configuration options for 0 - 10 V DC, ±10 V DC, 4 - 20 mA, and 0 - 20 mA
Up to 3 modules can be added to the right side of a base unit