MICROFOX-EO_DB - Front cutter
1212795

Electronic front cutter, 20° angle, without chamfer, with opening spring, type of packaging: with holder for sales display (backcard)

Detalii despre produs








Produse compatibile


Avantajele dumneavoastră

Through-connected joint for permanent stability and optimum distribution of force
Opening spring for uniform, smooth opening
Ergonomically designed two-component handles for fatigue-proof and non-slip use
Mirror-polished and oiled metal surfaces, which provide maximum rust protection
Made from special high-grade tool steel