MICROFOX-E ESD_DB - Front cutter
1212794

ESD electronic front cutter, without chamfer, with opening spring, type of packaging: with holder for sales display (backcard)

Detalii despre produs








Produse compatibile


Avantajele dumneavoastră

Ergonomically designed two-component handles for fatigue-proof and non-slip use
Opening spring for uniform, smooth opening
Through-connected joint for permanent stability and optimum distribution of force
Mirror-polished and phosphate-treated metal surfaces for optimum rust protection and no glare when working
Made from special high-grade tool steel
The special conductive plastic handles ensure slow and safe removal of electrostatic energy according to standards and directives such as DIN EN 61340-5