D L 4,6 128X P - Display
2203547

Graphic LCD module, 4.6", 128 x 128 pixels, FSTN transflective/positive 6:00, LED backlight, interface: parallel, operating temperature: -20 °C ... 70 °C

Detalii despre produs








Produse compatibile


Avantajele dumneavoastră

Graphic LCD module
Easy and time-saving integration into HCS series electronics housings
Long-term availability
Ideal protective shield and gasket material
Backlighting can be switched on and off
Common interface for your electronics

Întrebări frecvente


Are other displays available, such as touch displays?

Yes, additional displays are available on request.