ZFK 4-TG BU - Disconnect terminal block
3024326

Disconnect terminal block, Current and voltage are determined by the plug used., nom. voltage: 400 V, nominal current: 16 A, 1 level, connection method: Spring-cage connection, cross section: 0.5 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: blue

Detalii despre produs







Produse compatibile