EML-HT (20X7)R
-
High-temperature label
0830645
High-temperature label, for thermal transfer printers, resistant for 60 s at up to 300°C
Detalii despre produs
Produse compatibile
Avantajele dumneavoastră
The EML-HT label is made of an acrylate film that is highly temperature-resistant. It can be used for marking printed circuit boards and in all industrial soldering processes
Continuous temperature range of -40 °C ... 180 °C, 300 °C for up to 60 seconds
When combined with the ink ribbon THERMOMARK-RIBBON 110 EML-HT, the marking is highly resistant to high temperatures and chemicals
The EML-HT ... materials are UL-listed
Labeling service: Phoenix Contact can custom-label all EML-HT ... markers in accordance with your requirements