PROFIBUS DP repeater expansion module for the PROFIBUS DP/PA coupler system
FB-DP-RPTR/SC
-
Repeater
2316374
PROFIBUS DP interface/repeater module with oscilloscope functionality
Descărcare gratuită disponibilă.
Descărcări
Detalii despre produs
Produse compatibile
Avantajele dumneavoastră
Automatic detection of baud rate up to 12 Mbps
Integrated switchable terminator
Supported protocols: DP-V0, V1, V2, FDL, MPI, FMS and Profisafe
No bus addressing of device required
Oscilloscope and bar graph functionality