EV-T2M4CC-DC60A-4,0M16ESBK00 - DC charging cable
1628103

CHARX connect, CCS type 2, DC charging cable, with vehicle charging connector and open cable end, cable: 4 m, black, no liquid cooling, housing: black, gray, PHOENIX CONTACT logo, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)

Detalii despre produs








Produse compatibile



Avantajele dumneavoastră

Consistent design of all Phoenix Contact Vehicle Connectors and Infrastructure Plugs
Silver-plated surface of the power and signal contacts
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Convenient handling, thanks to the ergonomic handle and additional, rubber grip components
Integrated temperature sensors for monitoring the temperature at the power contacts