SUBCON-PLUS-PROFIB/35/M12 - D-SUB bus connector
2902320

D-SUB plug, 9-pos., pin, assignment: 3, 5, 6, 8; two 35° cable entries M12 (B-coded). Bus system: PROFIBUS DP up to 12 Mbps. Termination resistor via separate M12 terminator.

Detalii despre produs









Avantajele dumneavoastră

Easy startup, plug and play
Error-free installation, particularly in standard machine production
Quick connection thanks to M12-SPEEDCON fast locking system
Low weight
PROFIBUS
Termination using M12 termination resistor
Adapter between IP20 and IP67 environments
Through-contacted shielding from M12 to D-SUB