Conținuturile pe care le vizualizezi sunt personalizate pentru România. Vizualizare conținuturi pentru Statele Unite ale Americii | Selectează altă țară

FOC-ST:PA-ST:PA-OS2:D01/2 - FO patch cable
1115564

Single-mode OS2 duplex jumper, ST-ST, UPC polishing, length 2 m

Detalii despre produs








Avantajele dumneavoastră

Glass fiber optical, 8-shaped FO cable jumper
Made of halogen-free flame-retardant material, RoHS compliant
Excellent mechanical and optical properties
Indoor use, suitable for FO distribution and termination devices
Made of halogen-free flame-retardant material, RoHS compliant
All components satisfy UL 94, V0
Satisfies industry standards for optical and mechanical properties
Connector with UPC polishing for optimum attenuation values
Insertion loss ≤0.5 dB (varies depending on the condition)