CUTFOX-SE LM_DB - Diagonal cutter
1212839

Electrician's diagonal cutter, angled shape, with stripping and crimp area, size: 180 mm, packaging type: with bracket for sales display (backcard)

Detalii despre produs








Produse compatibile


Avantajele dumneavoastră

The tools feature ergonomic two-component safety handles
Optimum leverage for easy and effortless work
Inductively hardened blades for long-term stable cutting performance
Can strip (1.5 mm² and 2.5 mm²), crimp (1.5 mm² ... 2.5 mm²), cut brass screws, and bend eyes (diameter: 4, 5, 6 mm)