SB-Z0018 - Crimping pliers
1013638

Manual crimping pliers for turned crimp contacts Ø 3.6 mm, litz wire cross section of 10 mm2 ... 16 mm2 with locator for axial stop

Detalii despre produs








Produse compatibile


Avantajele dumneavoastră

Precision-manufactured dies ensure consistently high levels of quality during contact processing
Parallel motion sequences of the dies for symmetrical and optimum crimping results
High crimping force with low manual force