CRIMPFOX-RCI DIN 6
-
Crimping pliers
1212729
Crimping pliers, for symmetrical insulated DIN cable lugs, 0.5 mm2 ... 6.0 mm2 (red, blue, yellow), three marked die stations, unlockable pressure lock, lateral entry
Detalii despre produs
Produse compatibile
Avantajele dumneavoastră
Unlockable pressure lock
The color-coded dies clearly indicate the cross section
Crimping pliers for cable lugs and connectors
They unlock as soon as the required crimping pressure is reached, therefore ensuring sufficient pressure is applied