CRIMPFOX 6H CUS
-
Crimping pliers
1212768
Crimping pliers, laser marked according to customer specifications, for ferrules according to DIN 46228, 0.14 ‑ 6 mm2, unlockable pressure lock, lateral entry
Detalii despre produs
Produse compatibile
Avantajele dumneavoastră
The way in which the handles and the die are arranged means that the ferrules can be fitted however the tool is held
These compact crimping pliers have been designed to reduce effort when working