CK2,5-M-2,5 AG - Crimp contact
1409207

Crimp contact, Range of articles: PRC 35, max. conductor cross section: 2.5 mm2, rated voltage: 690 V AC, rated current: 24 A, Connection method: Crimp connection, Contact connection type: Pin, Crimping recommendation: Crimp the conductors with the crimp contact in accordance with DIN EN 60352‑2.

Detalii despre produs








Produse compatibile



Avantajele dumneavoastră

Crimp contacts for PRC device connectors for assembly
3 variants for wire cross sections of 2.5 / 4.0 / 6.0 mm²