PSR-SCP- 24DC/FSP/2X1/1X2 - Safety relays
2986960

Safe coupling relay for SIL 3 high- and low-demand applications, couples digital output signals to the periphery, two enabling current paths, one signal contact, module for safe state off applications, integrated test pulse filter, plug-in screw connection, width: 17.5 mm

Descărcare gratuită disponibilă. Descărcări

Detalii despre produs









Produse compatibile



Avantajele dumneavoastră

Narrow 17.5 mm housing
Up to SIL 3 in accordance with IEC 61508
Easy proof test according to IEC 61508 thanks to integrated signal contact
Long service life thanks to filtering of controller test pulses
Force-guided contacts in accordance with EN 50205
2 enabling current paths
Couples digital output signals from failsafe controllers to I/O devices (valves, etc.) for electrical isolation and power adaptation