UM-FLK10/PI/FU/ROC800 - Passive module
2905962

VARIOFACE module intended for use with the ROC800 controller PI cards. UL recognized to Class I, Div. 2.

Pentru operarea acestui produs, sunt necesare și alte produse. Accesorii necesare

Detalii despre produs









Produse compatibile

Avantajele dumneavoastră

Three-level screw terminals for field wiring
Per channel pluggable fusing, TE5 style, 200 mA
FLK10 connection on the control side
Per channel configurability for high or low inputs
Per channel blown fuse indication
FLK10 connection on the control side
Tested for continuity
UM-PRO housing