UM-FLK10/AO/FU/ROC800 - Passive module
2905937

VARIOFACE module intended for use with the ROC800 controller analog output cards. UL recognized to Class I, Div. 2.

Pentru operarea acestui produs, sunt necesare și alte produse. Accesorii necesare

Detalii despre produs









Produse compatibile

Avantajele dumneavoastră

Three-level screw terminals for field wiring
Per channel pluggable fusing, TE5 style, 200 mA
FLK10 connection on the control side
Integrated switching of 250 Ω resistor for current to voltage applications
UM-PRO housing with grounding
Per channel blown fuse indication
Tested for continuity