UM-D37M/DS/FU/DI120V/C3/L C - Termination board
2906192

VARIOFACE 16-channel module intended for use with Honeywell Experion C300 high voltage digital IOTA: CX-TDI110 & CX-TDI120.

Pentru operarea acestui produs, sunt necesare și alte produse. Accesorii necesare

Detalii despre produs








Avantajele dumneavoastră

These VARIOFACE modules are used in combination with the relevant front adapters
UM-PRO housing
Designed to be mounted on the left side of the cabinet
DIN rail mounting
LED blown fusing indication
Per channel disconnects with test points
Per channel pluggable 800 mA fusing
Packaged with 16 x 5.08 mm jumpers for optional, user-configurable, per channel fuse bypass
Includes conformal coating for component protection