Contact insert with short-circuit function. If the connector is pulled out, all contacts are short circuited.
HC-B06-UTT-M
-
Contact insert
1418981
Contact insert, number of positions: 6+PE, size: B6, Pin, Screw connection, 230 V/230 V, 35 A, 1.5 mm2 ... 6 mm2
Detalii despre produs
Produse compatibile
Avantajele dumneavoastră
Halogen-free