BPC 250 C 70 OG - Connector
1571165

Connector, Range of articles: BPC 250, color: orange, number of positions: 1, max. conductor cross-section: 70 mm2, rated voltage: 1500 V DC, rated current: 250 A, Connection method: Crimp, min. cable diameter: 9.7 mm, max. cable diameter: 17.8 mm

Detalii despre produs









Produse compatibile


Avantajele dumneavoastră

Patented design, with 3 proofs and one rotation
Safety lock
360° free rotation and flexible wiring
Foolproof mechanism installed
Touch-proof
Mismatching and short circuit proof