ME PLC 40 CL YE - Front connection module
1001036

DIN rail housing, Universal cover, width: 39.7 mm, height: 129.7 mm, depth: 47 mm, color: yellow (similar RAL 1018)

Detalii despre produs









Produse compatibile


Avantajele dumneavoastră

Tool-free mounting
Available in 40 mm overall width
Flammability rating V0 in accordance with UL 94
Variety of connection technology
Can be mounted on the DIN rail
With DIN-rail-mountable bus connector and power connector system as an option