EH 70 F-C CS/ABS-PC GY7035 - Upper housing part
1074747

DIN rail housing, Upper housing part, flat design, no connection opening, width: 70.1 mm, height: 74.65 mm, depth: 36.95 mm, color: light grey (similar RAL 7035)

Pentru operarea acestui produs, sunt necesare și alte produse. Accesorii necesare

Detalii despre produs









Produse compatibile



Avantajele dumneavoastră

DIN rail or panel mounting for application-specific device attachment
Easy design-in, thanks to variable housing form factor
Complete flexibility, thanks to PCBs with horizontal, frontal, and orthogonal orientation to the front of the device
Three cover versions for individual PCB connections
Integration of a wide variety of PCB connection technologies for a functional device design