ME 35 UT/FE TBUS GYBN - Mounting base housing
2201563

DIN rail housing, Lower housing part with metal foot catch, with 2 FE contacts, tall design, with vents, width: 35.2 mm, height: 99 mm, depth: 107.3 mm, color: grey brown (similar RAL 8019), cross connection: DIN rail bus connector (optional), number of positions cross connector: 5

Detalii despre produs









Produse compatibile



Avantajele dumneavoastră

Tool-free mounting
Available in overall widths from 12.5 mm ... 90 mm, modular extension is possible
Flammability rating V0 in accordance with UL 94
Variety of connection technology
Can be mounted on the DIN rail
With integrated or DIN-rail-mountable bus connector as an option