RAD-PIG-EF316-MCX-SMA - Antenna cable
2867678

Antenna cable, external diameter: 3.2 mm (0.126 in.), inner conductor: flexible, attenuation: 1.0 / 1.7 / 2.7 dB at 0.9 / 2.4 / 5.8 GHz, connection: MCX (male) -> SMA (male), cable length: 1 m (4 ft.)

Detalii despre produs







Avantajele dumneavoastră

Halogen-free
Flame-retardant
Oil-resistant
UV resistant
For indoors