RAD-CAB-EF393- 5M
-
Antenna cable
2867652
Antenna cable, outside diameter: 10 mm (0.4 in.), inner conductor: stranded, attenuation: 1.6 / 2.9 / 5.0 dB at 0.9 / 2.4 / 5.8 GHz, connection: 2 x N (male), cable length: 5 m (16 ft.)
Detalii despre produs
Produse compatibile
Avantajele dumneavoastră
Halogen-free
Easy installation, thanks to flexible inner conductor
Flame-retardant
UV resistant
Oil-resistant
For outdoor installation